Schematic figure for illustrating the item dimensions. The figure is not of the desired product. For further details, refer to the product drawings in the “Downloads” tab.
Housing cover - ME-IO 18,8 LC 10U 7035
2202626
DIN rail housing, 10U L design, Housing cover, width: 20.94 mm, height: 114.1 mm, depth: 30.1 mm, color: light gray (7035)
Detalii despre produs
Assembly instruction:
Refer to the data sheet for the range in the download area.
Product type
Upper housing part
Type
10U L design
Housing type
DIN rail housing
Ventilation openings present
no
Housing series
ME-IO
Width
20.94 mm
Height
114.1 mm
Depth
30.1 mm
Color
light gray (7035)
Flammability rating according to UL 94
V0
CTI according to IEC 60112
600
Surface characteristics
untreated
Housing material
Polyamide
Vibration test
Specification
IEC 60068-2-6:2007-12
Frequency
10 - 150 - 10 Hz
Sweep speed
1 octave/min
Amplitude
0.15 mm (10 - 58.1 Hz)
Acceleration
2g (58.1 - 150 Hz)
Test duration per axis
2.5 h
Test directions
X-, Y- and Z-axis
Glow-wire test
Specification
IEC 60695-2-11:2014-02
Temperature
850 °C
Time of exposure
30 s
Thermal stability / ball thrust test
Specification
IEC 60695-10-2:2014-02
Temperature
125 °C
Test duration
1 h
Force
20 N
Mechanical strength / tumbling barrel
Specification
IEC 60068-2-31:2008-05
Height of fall
50 cm
Frequency
50
Shocks
Specification
IEC 60068-2-27:2008-02
Pulse shape
Semi-sinusoidal
Acceleration
15g
Shock duration
11 ms
Number of shocks per direction
3
Test directions
X-, Y- and Z-axis (pos. and neg.)
Test for substances that would hinder coating with paint or varnish
Specification
VDMA 24364:2018-05
Degree of protection (IP code)
Specification
IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain
IP20
Ambient temperature (operation)
-40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport)
-40 °C ... 55 °C
Ambient temperature (assembly)
-5 °C ... 100 °C
Relative humidity (storage/transport)
80 %
Mounting type
Snap in
Mounting position
Vertical (horizontal DIN rail)
Type of packaging
packed in cardboard
Outer packaging type
Carton
Număr articol
2202626
Unitate de ambalare
30 Bucată
Cantitate minimă pentru comandă
30 Bucată
Indicație
Produs la comandă (nereturnabil)
Cod produs
ACHEBB
GTIN
4055626199283
Greutate pe bucată (inclusiv ambalajul)
9,59 g
Greutate pe bucată (fără ambalaj)
9,59 g
Cod tarifar vamal
85389099
Țara de origine
CN
ECLASS
ECLASS-9.0
27182702
ECLASS-10.0.1
27182702
ECLASS-11.0
27182702
ETIM
ETIM 8.0
EC001031
UNSPSC
UNSPSC 21.0
UL Recognized
Approval ID: FILE E 240868
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Avantajele dumneavoastră
Tool-free mounting
Plastic in accordance with UL94 V0: for more rigorous flammability requirements
Can be machined for application-specific connection technology