FLK 50/EZ-DR/ 75/KONFEK
-
Cable
2302395
Round cable set; connection 1: IDC/FLK socket strip (1x 50-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: 0.75 m
Detalii despre produs
Product type | System cable |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A |
Current (Per path, 70°C) | ≤ 0.6 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Supported controller SIEMENS S7-1500 | |
Suitable I/O card | 6ES7521-1BL00-0AB0 |
6ES7522-1BL00-0AB0 | |
6ES7522-1BL01-0AB0 | |
6ES7531-7KF00-0AB0 | |
6ES7531-7NF00-0AB0 | |
6ES7531-7NF10-0AB0 | |
6ES7531-7PF00-0AB0 | |
6ES7532-5HF00-0AB0 | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C |
CPU 313C-2DP | |
CPU 313C-2PtP | |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7322-8BH01-0AB0 | |
6ES7323-1BL00-0AA0 | |
6ES7331-1KF01-0AB0 | |
6ES7331-7NF00-0AB0 | |
6ES7331-7NF10-0AB0 | |
6ES7331-7PF01-0AB0 | |
6ES7331-7PF11-0AB0 | |
6ES7332-5HF00-0AB0 | |
6ES7350-2AH01-0AE0 | |
6ES7357-4AH01-0AE0 | |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7421-1BL01-0AA0 |
6ES7421-7BH01-0AB0 | |
6ES7421-7DH00-0AA0 | |
6ES7422-1BL00-0AA0 | |
6ES7422-7BL00-0AB0 | |
6ES7431-0HH0-0AB0 | |
6ES7431-1KF00-0AB0 | |
6ES7431-1KF10-0AB0 | |
6ES7431-1KF20-0AB0 | |
6ES7431-7KF00-0AB0 | |
6ES7431-7KF10-0AB0 | |
6ES7431-7QH00-0AB0 | |
6ES7432-1HF00-0AB0 | |
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
Suitable I/O card | DDI 353 |
DDI 841 | |
DDI 853 | |
DAI 340 | |
DAI 440 | |
DAI 453 | |
DDO 353 | |
DDM 390 | |
ACI 030 | |
ACI 040 | |
ATI 030 | |
ARI 030 | |
AVI 030 | |
ACO 020 | |
ACO 130 | |
AVO 020 | |
EHC 105 | |
EHC 202 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IA16I |
1756-IB16D | |
1756-IB16I | |
1756-IB32 | |
1756-IH16I | |
1756-OB32 | |
1756-IF8 | |
1756-IF16 | |
1756-HSC | |
1756-M02AE | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 IBN |
1771 OBN | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDK 161 |
TC-IDX 161 | |
TC-IDJ 161 | |
TC-IDD 321 | |
TC-ODD 321 | |
TC-IAH 161 |
Cable length | 0.75 m |
50X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 50 |
Shielded | no |
Cable type | 50X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 50x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 10.30 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 86 mm |
Smallest bending radius, movable installation | 161 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Field level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 50 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Controller level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 50 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Număr articol | 2302395 |
Unitate de ambalare | 1 Bucată |
Cantitate minimă pentru comandă | 1 Bucată |
Indicație | Produs la comandă (nereturnabil) |
Cod produs | DK2211 |
GTIN | 4017918884710 |
Greutate pe bucată (inclusiv ambalajul) | 135 g |
Greutate pe bucată (fără ambalaj) | 127 g |
Cod tarifar vamal | 85444290 |
Țara de origine | DE |
UNSPSC
UNSPSC 21.0 | 26121620 |
EU RoHS | |
Îndeplineşte cerinţele conform directivei RoHS | Da (Nicio reglementare privind excepţiile) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Nu există substanțe periculoase peste valorile limită
|
EU REACH SVHC | |
Trimitere la substanţa candidată REACH (nr. CAS) | Nicio substanţă cu un procentaj masic mai mare de 0,1 % |