RAD-CAB-PFP600-25 - Antenna cable
5606126

Antenna cable, outside diameter: 15 mm (0.6 in.), inner conductor: solid, attenuation: 1.0 / 1.3 / 2.0 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 7.5 m (25 ft.)

Detalii despre produs








Produse compatibile


Avantajele dumneavoastră

Low attenuation
UV resistant
For outdoor installation