UMK- 8 RELS/KSR-230AC/I/PLC
-
Active module
2974943
VARIOFACE input module, with plug-in sockets for 8 miniature switching relays or miniature optical couplers for 230 V AC
Detalii despre produs
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Relay Module |
No. of channels | 8 |
Compatible components | Miniature switching relays or miniature optocouplers |
With components | no |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7421-1BL01-0AA0 |
Supported controller GE-FANUC 90-30 | |
Suitable I/O card | IC693 MDL241 |
IC693 MDL634 | |
IC693 MDL645 | |
IC693 MDL646 | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IB32 |
1756-IB16 | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 IBN |
Supported controller ALLEN-BRADLEY SLC 500 | |
Suitable I/O card | 1746 IB16 |
1746 ITB16 | |
1746 IN16 | |
1746 IB 32 | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDD 321 |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QX81 |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C-2DP |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BH02-0AA0 | |
6ES7321-1BL00-0AA0 | |
6ES7323-1BH01-0AA0 | |
6ES7323-1BL00-0AA0 | |
6ES7321-1BH10-0AA0 | |
6ES7322-1BH10-0AA0 | |
CPU 313C | |
CPU 313C-2PtP |
Nominal input voltage UN | 230 V AC |
Input voltage range in reference to UN | 0.4 ... 1.1 |
Input voltage range | 92 V AC ... 253 V AC |
Typical input current at UN | 0.5 mA (LED display) |
Operating voltage display | Green LED |
Status display/channel | Glow lamp |
Compatible components | Miniature switching relays or miniature optocouplers |
Switching | |
Contact switching type | 1 N/O contact |
Maximum switching voltage | 24 V DC |
30 V DC | |
Limiting continuous current | 0.5 A |
Error detection (line break / short-circuit) | no |
Input | |
Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 |
Number of connections | 1 |
Number of positions | 14 |
Output | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 18 |
Number of positions | 3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Status display present | yes |
Width | 135 mm |
Height | 90 mm |
Depth | 68 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC, side panel PA non-reinforced, |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
IEC 60664 | |
DIN VDE 0110 | |
DIN VDE 0160 (in parts) |
Assembly note | in rows with zero spacing |
Mounting position | any |
Număr articol | 2974943 |
Unitate de ambalare | 1 Bucată |
Cantitate minimă pentru comandă | 1 Bucată |
Cod produs | DK2191 |
GTIN | 4017918089047 |
Greutate pe bucată (inclusiv ambalajul) | 228,3 g |
Greutate pe bucată (fără ambalaj) | 2,3 g |
Cod tarifar vamal | 85364900 |
Țara de origine | DE |
EU REACH SVHC | |
Trimitere la substanţa candidată REACH (nr. CAS) | Nicio substanţă cu un procentaj masic mai mare de 0,1 % |