EMG 17-OV- 24DC/ 48DC/2
-
Solid-state relay module
2942810
Solid-state relay interface designed to prevent interference on the control side, input: 24 V DC, output: 48 V DC/2 A
Tuotetiedot
Yhteensopivat tuotteet
Edut
Use of AC output cards, resulting in residual AC currents
Resistant to interference currents
Applications with long control lines
High relay release voltage