CD-HF 60X60 BU - Cable duct
3240595

Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 60 mm, height: 60 mm, length: 2000 mm

Tuotetiedot









Yhteensopivat tuotteet



Edut

Predetermined breaking point enables tool-free, burr-free removal of bars
Thanks to its leverage and special cutting geometry, the PPS CD cable duct cutter enables easy, burr-free cutting with minimum effort
Easy, burr-free cutting with minimum effort using the CUTFOX-CD cable duct cutter
The wide, diagonal heads of the cable duct bars make it easy to fit the cover and hold it securely in place
Installed conductors are securely held in place by means of wire retaining clips that can be snapped onto bars on the side
Plastic body-bound rivets enable easy fixing of cable ducts using the rivet setting tool