PSD-S MUX SET/UL - Wireless elements
2701566

Wireless multiplexer set with C-UL-US approval for mirroring the status of a signal tower to one other signal tower; set consists of a master with external antenna and a slave with internal antenna, 24 V AC/DC, black

Tuotetiedot







Yhteensopivat tuotteet


Edut

Existing signal towers can be extended without additional wiring
Can be operated parallel to other wireless applications
Range of a wireless element with a free line of sight of up to 300 m