WP 6156-WHPR - Web panel
1650122

Is being prepared to meet the requirements of the CRA

6th generation rugged web panel, 15.6″, format (16:9) HD, PCAP robust specification

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot








Yhteensopivat tuotteet



Edut

Robust hardware for harsh environments with 3 mm thick glass, larger heatsink, and stronger housing
Open and usable in any third-party system
Ideal for any HTML5 or browser-based visualization
Can be operated with gloves and suitable for use in damp environments
Resistant to UV and IR radiation
Display can be read in sunlight