Vehicle charging controller (EVCC) for DC charging with high-level communication (TCP/IP) between DC charging station and electric vehicle (EV) via PLC (Powerline) and CAN protocol, compatible with CCS vehicle charging connectors (EVSE).
CHARX EVC-200
-
Vehicle charging controller
1948947
CHARX control vehicle, Vehicle charging controller, Can be parameterized, in housing, DIN SPEC 70121, ISO 15118-2, ISO 15118-20, operating mode: Stand-Alone
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Universal use for all electric vehicles with CCS charging inlet
Fast setup, thanks to pre-parameterization for our CCS charging inlets
Vehicle-to-grid-capable for bidirectional charging in accordance with ISO 15118-20
Compliance with high safety standards of the automotive industry
Immediately ready to operate, thanks to the short startup time of the operating system
E1 approval for road vehicles