MACX-TR-1T-MUL-PT-NCOMM - Timer relay
1895478

Is being prepared to meet the requirements of the CRA

Multifunctional time relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 13 functions, 1 adjustable time, in addition to Ip and Ii functions. Time range adjustable (10 ms ... 999 h:59 min), password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, plug-in connection.

Tuotetiedot









Yhteensopivat tuotteet