MPS-MT SN - Test plug
3212251

Test plug, with solder connection up to 1 mm2 conductor cross-section, tin-plated surface, number of positions: 1, color: silver-colored

Tuotetiedot








Yhteensopivat tuotteet


Edut

The test plug reliably makes contact in the bridge shaft and in all test sockets with a 2.3 mm diameter
Two-piece test plug for individual plug color combinations
The test plugs are inserted in the function shaft of the terminal blocks from the CLIPLINE complete system or in the test pick-offs provided