ESL (60X15) - Insert strip
0801851

Insert strip, Sheet, white, unmarked, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, Number of individual labels: 51, text field height: 15 mm, text field width: 60 mm

Tuotetiedot








Yhteensopivat tuotteet



Edut

Phoenix Contact: KMK 5, KMK HP (60x15), and KMK UV (60x15) plastic cable markers
Due to their special shape, the ESL (60x15) insert labels fit perfectly into the KMK ... (60x15) marker carriers
The material file can be downloaded under the PROJECT COMPLETE software under Downloads – “Software update – Marking”