High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, 1 level, cross section: 95 mm2 - 185 mm2, mounting type: direct screw connection, color: gray
Suurvirtaliittimet PowerTurn- ja ruuvitekniikalla
Phoenix Contactin suurvirtaliittimet on mitoitettu 1 500 V:n nimellisjännitteeseen asti. Riviliittimet voidaan lukita DIN-kiskoon tai asentaa suoraan asennuslevyyn. Sopivat haaroitusliittimet huolehtivat helposta syötöstä ja potentiaalinjaosta. Liittimiä on saatavana useilla poikkipinnoilla aina 240 mm²:iin asti.
High-current terminal block, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 50 mm2, cross section: 16 mm2 - 70 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, NS 35/15-2,3, color: black/yellow
High-current terminal block, nom. voltage: 1000 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 70 mm2, cross section: 16 mm2 - 95 mm2, mounting type: NS 35/7,5, NS 35/15, NS 35/15-2,3, NS 32, color: blue
High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, connection method: Screw connection, Rated cross section: 150 mm2, cross section: 35 mm2 - 150 mm2, mounting type: NS 35/15, NS 32, color: black/yellow
Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 150 mm2, 1 level, mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: blue
Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 70 mm2, mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: blue
High-current terminal block, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, cross section: 25 mm2 - 95 mm2, mounting type: direct screw connection, color: gray
High-current terminal block, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, cross section: 25 mm2 - 95 mm2, mounting type: NS 35/15, color: blue
Pick-off terminal block, nom. voltage: 1000 V, nominal current: 57 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 10 mm2, 1 level, cross section: 0.5 mm2 - 16 mm2, mounting type: on base element, color: blue
High-current terminal block, nom. voltage: 1000 V, nominal current: 415 A, number of connections: 2, connection method: Screw connection, Rated cross section: 240 mm2, cross section: 70 mm2 - 240 mm2, mounting type: NS 35/15, NS 32, color: gray
Edut
- Johtimien helppo asennus PowerTurn-tekniikan ja ruuvitekniikan avulla
- Helppo jännitteen syöttö ja ulosotto valinnaisesti lukittavilla liittimillä
- Helppo potentiaalinjako pisto- tai asennussilloilla
- Yhtenäiset merkintä- ja testausmahdollisuudet
- Joustava asennus kisko- tai suora-asennusversioilla
- Pienemmät asennus- ja logistiikkakustannukset esiasennetuilla liitinsarjoilla
Suurvirtaliitin PowerTurn-liitännällä
Suurvirtaliittimet PowerTurn-liitännällä
PTPOWER-suurvirtaliittimet ovat toistaiseksi nopein ja käyttäjäystävällisin liitäntämahdollisuus suurten johtimien johdottamiseen. Kytke jopa 185 mm²:n ja 1 500 V IEC tai 1 000 V UL -johtimet helposti vipua kääntämällä. Patentoidulla PowerTurn-jousiliitäntätekniikalla varustetuilla PTPOWER-liittimillä voidaan liittää suuria johtimia tavallisella ruuvitaltalla ja yhdellä vivun liikkeellä helposti ja nopeasti. Jopa kolme laadukkaasta jousiteräksestä valmistettua jousta yhdessä särmämäisen liitinrunkopohjan kanssa takaavat pitkäkestoisesti vakaan ja tärinänkestävän johdinliitännän.
Ruuviliitäntäiset suurvirtaliittimet
Ruuviliitäntäiset suurvirtaliittimet
Kompaktit ruuviliitäntäiset suurvirtaläpivientiliittimet soveltuvat 1 500 V:n nimellisjännitteellä täydellisesti uusiutuvan energian tuottamiseen – erityisesti aurinkopaneelijärjestelmissä. Neljä integroitua haaroitusliitintä, joiden poikkipinta on 10 mm², mahdollistavat yksinkertaisen syötön ja potentiaalinjaon. Sopivat potentiaalinjakajalohkot toteutetaan ruuvisilloilla.
Suurvirtaliittimet pulttiliitännällä
Suurvirtaliittimet pulttiliitännällä
Pulttiliitännällä varustetut suurvirtaliittimet jakautuvat liitinperheisiin OTTA, RSC, RBO ja HV. Jokainen liitinperheistä soveltuu erilaisiin tehtäväkenttiin. OTTA-suurvirtaliittimille on ominaista tilaa säästävä, kompakti rakenne. RSC-suurvirtaliittimet sopivat erinomaisesti rengas- tai haarukkakaapelikengällä varustettujen johtimien liittämiseen. Liitäntä tehdään kierreruuvilla, jossa on plus-miinus-suunnat. RBO-tuoteperhe tarjoaa jokaiseen 0,5–300 mm²:n johdinliitäntään kompaktin pulttiliittimen. Suurvirtaliittimissä on kierretangot, joiden metriset kierrekoot ovat M5–M16. HV-suurvirtaliittimet ovat saatavina yhden ja kahden johtimen pulttiliittiminä. Liittimillä voidaan toteuttaa pienessä tilassa jopa neljän kaapelikengillä varustetun johtimen luotettava liitäntä standardien DIN 46234, DIN 46235 ja DIN 46237 mukaisesti.
Haaroitusliittimillä varustetut pulttiliittimet
Haaroitusliittimet
AKG-haaroitusliittimet ovat erityinen lisätarvike suurvirtaliittimille. Haaroitusliittimet mahdollistavat pienempien johdinpoikkipintojen haaroitusten helpon integroinnin. Liittimestä riippuen haaroitusliittimiin käytetään pisto- tai ruuviliitäntää.
clipx ENGINEER tehokkaaseen suunnitteluun
Suunnitteluohjelmisto kytkentäkaappiasennukseen
clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.
Riviliittimien tuote-esitteet
Ladattavat tiedostot
Suurvirtaliittimien esitteet
Haluatko saada painettuja esitemateriaaleja suurvirtaliittimistämme? Seuraavassa on tuote-esitteemme ja laatuesitteemme riviliittimistä sekä esite sivulle sijoitetusta jousivoimaliitännästä.