FLK 20/2FLK14/EZ-DR/200/KONFEK - Cable
2298438

Round cable set; connection 1: IDC/FLK socket strip (1x 20-position); connection 2: IDC/FLK socket strip (2x 14-position); cable length: 2 m

Tuotetiedot









Yhteensopivat tuotteet



Edut

The DeltaV system can be used to install the process wiring via "mass termination blocks" (MTBs) using flat-ribbon cable plugs
The 16 digital signals are split into 2x 8 signals on the field side
IDC/FLK connector: 20-pos. to two 14-pos. (in accordance with IEC  60603-13)
Suitable for connecting 16-channel digital cards, e.g., SIMATIC® ET 200SP
For digital modules with 40-pos. MTB for connection to PLC-INTERFACE