The switchgear and controlgear assembly is part of the “Blade Intelligence” modular solution for rotor blade monitoring of wind turbine generators (WTG).The switchgear and controlgear assembly is an evaluation unit including application software. Sensors available as accessories are used to record measurement data. Some of the measurement data is transmitted via IO-Link communication. The sensors are installed in the WTG rotor blades. The necessary sensors and connecting cables are available as accessories. Two wireless modules (also available as accessories) can be used for optional wireless communication. Corresponding connections are available on the switchgear and controlgear assembly. The wireless modules are mounted outside of the switchgear and controlgear assembly.
WIL-BI-IOL
-
Switchgear and controlgear assembly
1636099
Evaluation unit for sensor data for load monitoring and structural health monitoring. With application software. Communication via Modbus/TCP and PROFINET. See “Technical data” for scope of supply.
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Tuotetiedot
Yhteensopivat tuotteet
Edut
Early detection of damage and optimized maintenance intervals, thanks to continuous monitoring
Easy connection to existing systems, thanks to open interfaces
Maintenance work can be scheduled and parameterization adjusted, thanks to remote access
Maximum availability of wind turbine generators, even under extreme conditions
Operation and configuration via web interface