The switchgear and controlgear assembly Secure Edge Box (SEB) is used as a secure interface between the production network and higher-level IT networks, external service providers, or cloud systems.
The Secure Edge Box segments the production network. Segmentation improves network security and enables authorized external VPN access.
Unauthorized access is blocked by the firewall of the integrated mGuard router. The firewall allows only the necessary data traffic in order to optimally protect the segmented network.
VPN access can be enabled with a switch in the housing door. Optionally, VPN access is also possible via the mGuard Secure Cloud.
Active VPN connections are visualized by a signal light on top of the housing. The door contact provides additional tamper protection by sending a message to the control system when the door is opened.
The Secure Edge Box is optimized for use with the switchgear and controlgear assembly Data Collection Box (see “Accessories”). The integrated edge PC enables data acquisition of connected sensors of the Data Collection Box (e.g., energy measuring devices, flow meters) as well as further process data. The data is saved and visualized locally. Data can be passed to higher-level systems as well as established cloud systems.
IMPORTANT NOTE:
For the function extension of the Secure Edge Box you require additional application software. You can purchase and download the corresponding license in the PLCnext Store (https://www.plcnextstore.com).
License overview:
• IIoT framework
• InfluxDB for PLCnext x86
• Grafana for PLCnext x86
• NodeRED for PLCnext x86
• MLnext Execution
CBL-SEB-14P-V-CE/UL-SL
-
Secure Edge Box
1495004
Modular switchgear and controlgear assembly for production networks, with firewall function for secure network segmentation, local data storage, web visualization, and cloud connection, with sheet-steel housing. Machine learning integration per PLCnext App possible.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Fast installation and startup
Simple firewall handling with locally controllable VPN access and signal light
Offline data storage and visualization possible
Data forwarding to different cloud systems possible
Tamper protection via door switch