FL SWITCH SFN 8TX-PN - Industrial Ethernet Switch
2891018

Ethernet switch, eight TP RJ45 ports, automatic detection of data transmission speed of 10 or 100 Mbps (RJ45), autocrossing function. The multicast filter will block PROFINET PTCP-Delay traffic.

Tuotetiedot








Edut

QoS-prioritized (Quality of Service) messages
Multicast filter to block PROFINET PTCP-Delay traffic
RJ45 ports support a transmission speed of 10/100 Mbps
Local diagnostic indicators with LEDs
The switch also offers cable locking and port blocking
Auto negotiation and autocrossing detection simplifies installation and setup