FL SWITCH 1108N - Industrial Ethernet Switch
1085243

Is being prepared to meet the requirements of the CRA

Narrow Ethernet switch, eight RJ45 ports with 10/100/1000 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS

Tuotetiedot









Edut

QoS-prioritized (Quality of Service) messages
RJ45 ports support a transmission speed of 10/100/1000 Mbps
Jumbo frame support (frame size up to 9216 bytes/frame)
Local diagnostic indicators with LEDs
Enhanced traffic prioritization for automation protocols
PROFINET PTCP filter for reliable communication on PROFINET networks
Energy-efficient Ethernet in accord. with IEEE 802.3az
PROFINET Conformance Class A for real-time data exchange
Auto negotiation and autocrossing detection simplifies installation and setup