S-PT-2XEX-48DC - Surge protection device
2800038

Surge protection for two floating signal circuits in the screw-on module with IP67 degree of protection for sensor heads, connection: M20 x 1.5. Tested in accordance with the following types of protection in Ex areas: Ex d/Ex tD/Ex ia IIC/Ex iaD. Suitable for use in the fieldbus system in accordance with the FISCO concept. Can be used in safety-related circuits up to SIL 3.

Tuotetiedot









Yhteensopivat tuotteet


Edut

Easiest field mounting with standardized thread
Versatile in use with universal protective circuit
Use under extreme ambient conditions with robust design