SOL-SC1-32-0-FI-VMC-T1-SD1-22 - String combiner box (SCB)
2403683

String combiner box for photovoltaic systems up to 1000 V DC incl. Inline fuse for the connection of up to 32 strings. With isolator, surge protection type 1/2, and monitoring system. Connection via SUNCLIX plug/socket.

Tuotetiedot







Yhteensopivat tuotteet


Edut

Application-oriented analysis and consultation
Tailor-made for every customer requirement
Use of the best connection technologies and suitable components
Durable and error-free operation, thanks to comprehensively tested solutions
Optimum positioning of surge protection