CSS 0.37-1/3 - Speed starter
1201135

Is being prepared to meet the requirements of the CRA

Speed starter with soft start and configurable speed for starting and reversing motors up to 230 V AC and 0.37 kW, configurable motor protection, analog input, STO function up to SIL 3/PL e, single-phase load input

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Yhteensopivat tuotteet