REL-OR-BL/L-12DC/3X21
-
Single relay
1109565
Plug-in octal relay in basic design with power contacts, 3 changeover contacts, test button, status LED, mechanical switch position indicator, polarity A1+, A2-, input voltage: 12 V DC
Tuotetiedot
| Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
| Notes on operation | The outputs are not suitable for switching different outer conductors. |
| Notes on operation | Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed. |
| Operating mode | 100% operating factor |
| Mechanical service life | 2x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Basic insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.10.2025 |
| Service life electrical | see diagram |
| Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (Changeover contact/changeover contact) | 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
| Air clearances and creepage distances | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 2.5 kV |
| Coil side | |
| Nominal input voltage UN | 12 V DC |
| Input voltage range | 9.6 V DC ... 18.7 V DC (20 °C) |
| Drive and function | monostable |
| Drive (polarity) | non-polarized |
| Typical input current at UN | 115 mA |
| Typical response time | 15 ms |
| Typical release time | 10 ms |
| Coil voltage | 12 V DC |
| Status display | LED (yellow) |
| Coil resistance | 115 Ω ±10 % |
| Switching | |
| Contact switching type | 3 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 12 V (10 mA) |
| Limiting continuous current | 10 A |
| Maximum inrush current | 20 A (20 ms, N/O contacts) |
| Min. switching current | 10 mA (12 V) |
| Interrupting rating (ohmic load) max. | 240 W (24 V DC) |
| 96 W (48 V DC) | |
| 72 W (60 V DC) | |
| 50 W (110 V DC) | |
| 55 W (220 V DC) | |
| 2500 VA (250 V AC) | |
| Switching power min. | 120 mW |
| Connection method | Plug-in connection |
| Width | 35.75 mm |
| Height | 35.3 mm |
| Depth | 69 mm |
| Ambient conditions | |
| Degree of protection | RT I |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN 61810-1 |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Tuotenumero | 1109565 |
| Pakkausyksikkö | 10 Kappaletta |
| Vähimmäistilausmäärä | 1 Kappaletta |
| Tuoteavain | DKF953 |
| Tuotekoodi | DKF953 |
| GTIN | 4063151019464 |
| Paino kappaletta kohti (sis. pakkauksen) | 85,4 g |
| Paino kappaletta kohti (ilman pakkausta) | 85,4 g |
| Tullitariffinumero | 85364190 |
| Alkuperämaa | RO |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Täyttää RoHS-direktiivin vaatimukset | Kyllä (Ei poikkeussäännöksiä) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
Ei raja-arvot ylittäviä vaarallisia aineita
|
| EU REACH SVHC | |
| Huomautus REACH-kandidaattiaineesta (CAS-nro) | Aineen pitoisuus ei ole yli 0,1 %. |
Yhteensopivat tuotteet
PHOENIX CONTACT OY
Niittytie 11, 01300 Vantaa