INFOBOX - Fault signaling system
1169323

The infobox has an individually configurable number of signal inputs; signaling is via LED and horn. Ethernet and serial interfaces are used for communication via IEC protocols. As an option, the devices with a compact design can be configured with integrated message relaying.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot








Yhteensopivat tuotteet


Edut

Convenient configuration and parameterization of alarm and status messages
Flexible on-site display with compact device versions featuring different numbers of messages
Optimum plant overview with easy connection to the control room
Easy integration into the automation environment using various communication protocols (IEC 60870-5-101/-104, IEC 61850, etc.)
Quick integration into control cabinet structures with a hardware design in accordance with DIN 43718