The 6.2 mm wide configurable 4-way isolating amplifier MINI MCR-SL-UI-2I-... is used for electrical isolation, conversion, amplification and filtering of standard signals.
On the input side, the analog standard signals 0...20 mA, 4...20 mA, 0...10 V or 1...5V can be selected, on the output side there are two current outputs that can be set independently of one another with a 0...20 mA-, or 4...20mA signal, electrically isolated (4-way isolation).
The DIP switches, which can be accessed on the side of the housing, can be used to configure the input and output signal ranges.
Power (19.2 V DC to 30 V DC) can be supplied through connection terminal blocks on the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-UI-2I-SP
-
Input signal conditioner
2864804
MCR 4-way signal duplicator for electrical isolation and doubling of analog signals with spring-cage connection, order configuration. Replacement part: 2905027 MINI MCR-2-UI-2UI-PT-C.
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
Yhteensopivat tuotteet
Edut
Power supply possible via the foot element (TBUS)
4-way isolation
Up to 8 signal combinations can be configured using DIP switches
Duplication of a standard analog signal on two current outputs
Highly-compact isolating amplifier for electrical isolation, conversion, amplification, filtering, and duplication of standard analog signals