MINI MCR-SL-U-UI-NC - Input signal conditioner
2865007

MCR 3-way signal conditioner, with configurable input/output, for electrical isolation and conversion of analog signals up to 30 V, with screw connection, standard configuration

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Yhteensopivat tuotteet



Edut

Power supply possible via the foot element (TBUS)
Low power consumption
Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of 24 V or
30 V DC signals to create standard analog signals
Up to 12 signal combinations can be configured using DIP switches
3-way isolation