WMS 3,2 (15X5)R YE CUS
-
Shrink sleeve
0800771
Shrink sleeve, Roll, yellow, cable diameter range: 1 ... 3.2 mm: user-defined, perforated, mounting type: slide-on, text field height: 5 mm, text field width: 15 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)