WMS 2,4 (15X4)R CUS
-
Shrink sleeve
0800752
Shrink sleeve, Roll, white, cable diameter range: 0.8 ... 2.4 mm: user-defined, perforated, mounting type: slide-on, text field height: 4 mm, text field width: 15 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)