WMS 19,1 (60X30)R CUS
-
Shrink sleeve
0800742
Shrink sleeve, Roll, white, cable diameter range: 6.4 ... 19.1 mm: user-defined, perforated, mounting type: slide-on, text field height: 30 mm, text field width: 60 mm
Tuotetiedot
Yhteensopivat tuotteet
Edut
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)