SAC-3P-M 8FS/30,0-500/M 8FS
-
Sensor/actuator cable
1543692
Sensor/actuator cable, 3-position, PVC, gray RAL 7001, Socket straight M8, coding: A, on Socket angled M8, cable length: 30 m
Tuotetiedot
Product type | Sensor/actuator cable |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Socket straight M8 |
Number of positions | 3 |
Coding type | A |
Connection 2 | |
Type | Socket angled M8 |
Number of positions | 3 |
Cable length | 30 m |
PVC gray [500] | |
Mittapiirros |
|
Cable weight | 29 kg/km |
Number of positions | 3 |
Shielded | no |
Cable type | PVC gray [500] |
Conductor type | Assembled shielded round cable |
Conductor structure signal line | 14x 0.15 mm |
AWG signal line | 24 |
Conductor cross section | 3x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.05 mm |
External cable diameter | 4.20 mm ±0.15 mm |
Outer sheath, material | PVC |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
Thickness, outer sheath | ≥ 0.76 mm |
Overall twist | 3 wires, twisted |
Max. conductor resistance | max. 79 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≥ 300 V |
Test voltage | ≤ 3000 V |
Smallest bending radius, fixed installation | 13 mm |
Halogen-free | no |
Flame resistance | As per UL-Style 2464 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Tuotenumero | 1543692 |
Pakkausyksikkö | 5 Kappaletta |
Vähimmäistilausmäärä | 1 Kappaletta |
Tuoteavain | AF1BBA |
Tuotekoodi | AF1BBA |
GTIN | 4046356101813 |
Paino kappaletta kohti (sis. pakkauksen) | 856,16 g |
Paino kappaletta kohti (ilman pakkausta) | 856,16 g |
Tullitariffinumero | 85444290 |
Alkuperämaa | PL |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Täyttää RoHS-direktiivin vaatimukset | Kyllä (Ei poikkeussäännöksiä) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Ei raja-arvot ylittäviä vaarallisia aineita
|
EU REACH SVHC | |
Huomautus REACH-kandidaattiaineesta (CAS-nro) | Aineen pitoisuus ei ole yli 0,1 %. |
PHOENIX CONTACT OY
Niittytie 11, 01300 Vantaa