SOL-ES-PRO-PYR - Sensor
1074979

Hukseflux Thermal Sensors B.V. pyranometer for measuring the irradiation intensity in W/m2 with a 180° aperture opening. The measured value is provided via Modbus/RTU (RS-485). Corresponds to the accuracy class “Secondary Standard” in accordance with ISO 9060.

Tuotetiedot








Edut

Heated for high data availability, featuring new RVH™ technology
Corresponds to IEC 61724-1, Class A and B
Includes ISO 9060 testing certificates for Secondary Standard classification
Efficient calibration and maintenance organization