SOL-ES-BSC-PYR - Sensor
1093211

Hukseflux Thermal Sensors B.V. pyranometer for measuring the irradiation intensity in W/m2 with a 180° aperture opening. The measured value is provided via Modbus/RTU (RS-485). Corresponds to the accuracy class “First Class” in accordance with ISO 9060.

Tuotetiedot








Edut

Includes ISO 9060 testing certificates for the classification First Class
Corresponds to IEC 61724-1, Class B
Efficient calibration and maintenance organization