WP-FS HF IP68 PG21 - Flat gasket
3241184

Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 27 mm

Tuotetiedot








Yhteensopivat tuotteet


Edut

The Centellen flat sealing rings are used to seal protective hose screw connections on uneven surfaces
IP68 degree of protection
Resistant to oil, seal against dust and water, UV resistant, halogen-free, high mechanical stability