VAL-SEC-T2-220DC-P - Type 2 surge protection plug
2907879

Replacement plug for surge protective devices from the VALVETRAB SEC product range for DC power sources.

Tuotetiedot









Yhteensopivat tuotteet



Edut

Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Extremely narrow design, just 12 mm per position
Varistor arrester with a low leakage current