VAL-MS-T1/T2 48/12.5 ST - Type 1/2 surge protection plug
2801242

L-N replacement plug for VAL-MS-T1/T2 48/12.5 plug-in lighting/surge arrester.

Tuotetiedot









Edut

Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Surge protection for (-) 48 V DC in lightning protection level III and IV due to discharge capacity of 12.5 kA per position
Vibration-resistant latching ensures the plug remains firmly in place