TTC-6P-4-24DC-I-P - Surge protection plug
1106015

voltage Pictogram

Surge protection plug with integrated status indicator on the module for a 4-wire floating signal circuit with a high nominal current. Nominal voltage: 24 V DC

Tuotetiedot









Yhteensopivat tuotteet

Edut

Efficient use of space: the narrowest pluggable surge protection solution for 4-conductor applications
Easy function monitoring: on-site or optionally via remote signaling, with optical monitoring, without additional effort
Servicing without affecting the signal: replace the surge protection module without affecting the measuring signal
Flexible choice: Push-in Technology or screw connection