TTC-6P-2X1-12DC-I-P - Surge protection plug
2907842

Flow Pictogram
voltage Pictogram

Surge protection plug with integrated status indicator on the module for two signal wires with a common reference potential. Nominal voltage: 12 V  DC

Tuotetiedot









Yhteensopivat tuotteet

Edut

Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs