PR1-RSP3-LDP-24DC/21AU
-
Relay module
2834449
Pre-assembled relay modules with spring-cage connection, consisting of: relay base, multi-layer contact relay, plug-in display/interference suppression module, and retaining bracket. Input voltage: 24 V DC, 1 changeover contact, 10 A
Tuotetiedot
Product type | Relay Module |
Application | Universal |
Operating mode | 100% operating factor |
Mechanical service life | 3x 107 cycles |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 3 |
Data management status | |
Date of last data management | 19.03.2025 |
Service life electrical | see diagram |
Maximum power dissipation for nominal condition | 0.46 W |
Test voltage (Winding/contact) | 4 kV (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 24 V DC |
Input voltage range | 15.6 V DC ... 57.6 V DC |
Drive and function | monostable |
Typical input current at UN | 19 mA |
Typical response time | 8 ms |
Typical release time | 10 ms |
Protective circuit | Freewheeling diode |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgNi, hard gold-plated |
Maximum switching voltage | 30 V AC |
36 V DC | |
Minimum switching voltage | 100 mV (at 10 mA) |
Limiting continuous current | 50 mA |
Maximum inrush current | 50 mA |
Min. switching current | 1 mA (at 24 V) |
Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
Switching capacity | 2 A (at 24 V, AC15) |
Switching: when the gold layer is destroyed | |
Note | the following values are applicable if a gold layer is destroyed |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 12 V (at 10 mA) |
Limiting continuous current | 10 A |
Maximum inrush current | 30 A (300 ms) |
Min. switching current | 10 mA (at 12 V) |
Interrupting rating (ohmic load) max. | 2500 VA (for 250 V AC) |
Switching capacity | 2 A (at 24 V, DC13) |
0.2 A (at 110 V, DC13) | |
0.2 A (at 250 V, DC13) | |
2 A (at 24 V, AC15) | |
2 A (at 120 V, AC15) | |
2 A (at 250 V, AC15) |
Coil side | |
Connection method | Spring-cage connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Contact side | |
Connection method | Spring-cage connection |
Stripping length | 10 mm |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Width | 16 mm |
Height | 97 mm |
Depth | 72 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Tuotenumero | 2834449 |
Pakkausyksikkö | 5 Kappaletta |
Vähimmäistilausmäärä | 5 Kappaletta |
Tuoteavain | DK632G |
Tuotekoodi | DK632G |
GTIN | 4046356044332 |
Paino kappaletta kohti (sis. pakkauksen) | 73,34 g |
Paino kappaletta kohti (ilman pakkausta) | 65,31 g |
Tullitariffinumero | 85364900 |
Alkuperämaa | DE |
UNSPSC
UNSPSC 21.0 | 39122334 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
Löydät tuotekohtaisen Kiinan RoHS-ilmoitusluettelon kunkin tuotteen latausalueelta Valmistajan ilmoitus -kohdasta. EFUP-E-merkinnän sisältäville tuotteille ei tarvita Kiinan RoHS-ilmoitusluetteloa, eikä sitä tarvitse siksi laatia.
|
EU REACH SVHC | |
Huomautus REACH-kandidaattiaineesta (CAS-nro) | Aineen pitoisuus ei ole yli 0,1 %. |
Edut
Safe isolation between coil and contact side
Logical contact arrangement thanks to 1/3-level relay base
Operational reliability thanks to sealed relay
PHOENIX CONTACT OY
Niittytie 11, 01300 Vantaa