BLUEMARK ID - Printer
1003334

Monochrome printer with UV inkjet technology and integrated “MARKING system app” identification software. 7" color touch display for printing plastic labels in UC, UCT, US, and UM format, as well as metal labels.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Edut

Intuitive and time-saving operation using integrated marking software and a graphical user interface
Marking that is instantly wipe-resistant, so that marking materials are ready for immediate use
Rapid marking of plastic and metal labels for marking terminals, conductors, cables, devices, and plants
Scalable print resolution between standard (300 dpi) and HD printing (600 dpi)
Environmentally-sound, emission-free high-speed printer with modern UV LED technology
The printer detects the direction of the inserted sheets and automatically rotates printing 180° if required