Thermal transfer printer, Mobile thermal transfer printer for marking materials in cartridge format incl. accessories. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm., weight: 0.743 kg, length: 0.07 m, width: 135 mm, height: 175 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Mobiilit tulostimet
Työpöytäkäytön lisäksi mobiili THERMOMARK PRIME -tulostin tulostaa merkintöjä myös suoraan käyttökohteessa. Integroidun merkintäohjelmiston ja suorituskykyisen akun ansiosta merkintäjärjestelmä soveltuu itsenäiseen käyttöön. THERMOMARK GO SERIES -mobiilitulostimet ovat joustavia ja kompakteja kumppaneita huolto- ja kunnossapitotöihin.
Thermal transfer printer, Thermal transfer printer for printing sheet materials with a print resolution of 300 dpi. Suitable for stationary as well as mobile use thanks a 7" color touch display with integrated “MARKING system app” and a replaceable battery pack., weight: 6 kg, length: 0.292 m, width: 224 mm, height: 122 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Mobile thermal transfer printer for marking materials in cartridge format incl. accessories. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm., weight: 0.667 kg, length: 0.23 m, width: 98 mm, height: 69 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm.
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print materials in continuous format up to a material width of 24 mm.
Battery for mobile operation of the THERMOMARK GO and THERMOMARK GO.K / THERMOFOX printers.
Charging cradle for charging the THERMOMARK GO ACCU battery (0805009), which is required for mobile operation of the THERMOMARK GO and THERMOMARK GO.K / THERMOFOX printers.
Flexible shoulder bag and belt pouch for the THERMOMARK GO mobile printer. Additional pockets provide space for a smartphone and materials.
Shoulder bag for storing the THERMOMARK GO.K / THERMOFOX mobile printer as well as necessary accessory parts
Clip for fastening the THERMOMARK GO.K / THERMOFOX mobile printer to a belt.
Edut
- Software-on-Board: kosketusnäyttö ja täysin integroitu merkintäohjelmisto tekevät tietojen syötöstä helppoa
- Energy-on-Board: varustettu energianhallinnalla ja vaihdettavalla, ladattavalla suurtehoakulla
- Monipuolinen käyttö: laaja materiaalivalikoima kattaa lukuisia tuotteita teollisuuden erilaisiin merkintäsovelluksiin
THERMOMARK PRIME 2.0, THERMOMARK GO ja THERMOMARK GO.K
Mobiilit tulostusjärjestelmät THERMOMARK PRIME 2.0, THERMOMARK GO ja THERMOMARK GO.K
Yhtenäinen teollisuuden merkintä on laajoissa järjestelmissä erittäin työlästä. Mobiilien tulostusjärjestelmien avulla voit suorittaa tehtävät ja prosessit riippumattomammin ja joustavammin. Tulosta tarvittavat merkinnät työpöydän ääressä tai suoraan sovelluksen luona. THERMOMARK PRIME 2.0- ja THERMOMARK GO SERIES -järjestelmillä toteutat erilaisia tulostustöitä helposti ja juuri omien vaatimustesi mukaisesti.
Monikäyttöinen THERMOMARK PRIME 2.0 -tulostusjärjestelmä
Monipuolinen itsenäinen tulostusjärjestelmä THERMOMARK PRIME 2.0
Teollisuuden merkintöjen käyttöpaikat ja niitä koskevat vaatimukset ovat hyvin erilaisia: keskitetysti organisoidusta teollisuusasennuksesta teknisiin syöttöyksiköihin saakka suoraan käyttöympäristössä. Mobiili THERMOMARK PRIME 2.0 -lämpösiirtotulostin kattaa nämä kaikki suurella kortti- ja arkkimuotoisten merkintämateriaalien valikoimallaan. Integroidun ohjelmiston ja tehokkaan akun ansiosta sitä voidaan käyttää työpöydän lisäksi myös itsenäisenä laitteena kentällä.
- Helppo tietojen syöttö 7" värillisen kosketusnäytön ja täysin integroidun MARKING system -merkintäohjelmiston ansiosta
- Vaihdettava, tehokas akku mobiilikäyttöä varten
- Värinauhan, kasetin ja materiaalin tunnistus
- Tuotevalikoimaan kuuluu lukuisia merkintämateriaaleja johtimien ja kaapeleiden, liittimien sekä laitteiden ja järjestelmien merkintään
Joustava merkintä paikan päällä THERMOMARK GO:n avulla
Ammattilaistasoinen merkintä paikan päällä THERMOMARK GO
Mobiililla THERMOMARK GO -etikettitulostimella ja MARKING system -sovelluksella luot teollisuuden merkintöjä suoraan käyttöpaikalla. Voit suunnitella merkintöjä ja ohjata tulostinta helposti älylaitteellasi. THERMOMARK GO työstää myös esistanssattuja etikettejä työpöytätulostusjärjestelmien tavoin. Innovatiivinen materiaalirakenne mahdollistaa jokaisen etiketin tulostuksen ilman materiaalihäviötä.
- Teollisuuden merkinnät paikan päällä: kaikkien toimintojen ohjaus älylaitteellasi
- Merkintä on helppoa: MARKING system -sovellus ohjaa sinut koko merkintäprosessin läpi
- Nykyaikaiset liitännät: langaton yhteys älylaitteeseesi Bluetoothin tai NFC:n kautta
- Erittäin laajat käyttömahdollisuudet: lukuisat käyttökohteet sekä esistanssatut etiketit tuovat lisää joustavuutta ja helpottavat merkintää entisestään
Merkinnät suoraan sovellusympäristössä
MARKING system -sovellus
MARKING system -sovellus tarjoaa ainutlaatuisen mobiilikäyttöliittymän älykkääseen, yhdistettyyn merkintätiedostojen valintaan ja luomiseen. Se sisältää yleisimmät merkintätoiminnot, jotka on optimoitu erityisesti mobiilisovellukselle. Luettavien ja kestävien merkintäratkaisujen luominen on todella helppoa yhdessä akkukäyttöisten siirrettävien tulostusjärjestelmien kanssa. Sovellusoppaan avulla voit myös löytää helposti oikean merkintämateriaalin tarpeisiisi. Sovellus on saatavilla Android- ja iOS-laitteille, ja sitä voi käyttää offline-tilassa. Se vakuuttaa nykyaikaisilla liitännöillään, intuitiivisella toiminnallaan ja on saatavilla 19 kielellä.
Kestävä kannettava THERMOMARK GO.K -tulostin
Tulostin aina mukana THERMOMARK GO.K
Laitteiden ja järjestelmien merkinnän on usein tapahduttava heti huolto- ja kunnossapitotilanteessa ilman etukäteissuunnittelua. Niin kutsutuissa Maintenance-Repair-Overhaul (MRO) -tapauksissa merkintöjen tekemiseen vaaditaan erityisen joustava ja mobiili ratkaisu. Sellainen on THERMOMARK GO.K – kätevä kannettava tulostin, johon on integroitu näppäimistö.
- Kutisteletkujen, etikettien ja tarttumattomien materiaalien käsittely
- Älykäs näppäimistö mahdollistaa symbolien, viivakoodien ja sarjanumeroiden sisällyttämisen merkintään
- Automaattinen materiaalintunnistus varmistaa optimaaliset tulostusasetukset
- Merkintätietojen helpon vaihdon mahdollistaa liitäntä PROJECT complete
-suunnittelu- ja merkintäohjelmistoon - Yhdistetty materiaali-/värinauhakasetti – nopea ja helppo materiaalinvaihto