SACC-DSI-MS-4CON-L180 SCOX - Device connector rear mounting
1240033

Device connector rear mounting, Universal, 4-position, Pin, straight, M12-SPEEDCON, A-coding, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Tuotetiedot








Yhteensopivat tuotteet



Edut

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times