QPD W 4PE6,0 M25 1,0 GY - Panel feed-through
1410404

Panel feed-through, connection method: Single wires (Welded-on), number of positions: 4+PE, M25, Pin, 2.5 mm2 ... 6 mm2, 690 V, 40 A, PA, gray, without QUICKON nut, coding: coded, 6 mm2, wires cut flat at the end, cable length: 1 m

Tuotetiedot








Yhteensopivat tuotteet



Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables