QPD CW 4X2,5/2X9-14 GY
-
Conductor connector
1582527
Cable connector panel feed-through, two-sided with QPD nut, gray, 4-pos. without PE, 1.0 mm2 ... 2.5 mm2/630 V/20 A, for cable diameters of 9 mm ... 14 mm.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection