QPD CW 4X2,5/1X9-14 GY - Conductor connector
1582533

Cable connector panel feed-through, single-sided with QPD nut, gray, 4-pos. without PE, 1.0 mm2 ... 2.5 mm2/690 V/20 A, for cable diameters of 9 mm ... 14 mm.

Tuotetiedot








Yhteensopivat tuotteet



Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection