Q 1,5/4A50/24-M20KU-ESA-BK - Panel feed-through
1585045

Panel feed-through, with wire output 1.5 mm2 and 0.5 m litz wire: connecting thread: M20x1.5, 4-pos., black

Tuotetiedot









Yhteensopivat tuotteet



Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP65/IP67 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables