Q 1,5/4A50/24-M20KU-ESA-ASI BK - Panel feed-through
1437274

Panel feed-through with QUICKON fast connection technology, for accommodating one or two AS-i flat-ribbon conductors, on the rear side with four 0.5 m long individual wires 1.5 mm2

Tuotetiedot









Yhteensopivat tuotteet



Edut

Robust throughout: housing with IP65/IP67 protection for a wide range of applications