Q 1,5/3FL/13-M20KU-ESA-BK LNPE - Panel feed-through
1641594

QUICKON panel feed-through, for external panel mounting with manual solder/slip-on connection, 4.8 x 0.8 mm, 3-pos.

Tuotetiedot









Yhteensopivat tuotteet



Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP65/IP67 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables