TP 3156W/P
-
Touch panel
2403462
Touch panel; 39.6 cm / 15.6"-TFT display (projective-capacitive (PCAP)); 1366 x 768 pixel(s) (WXGA); 65536 colors; Processor: Arm® Cortex®-A8, 1000 MHz; Interfaces: 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45; Operating system: Windows® Embedded Compact 7; Software: Visu+; without bus system
Tuotetiedot
Yhteensopivat tuotteet
Edut
Mobile system access with the Visu+ mobile app
Robust and sturdy, thanks to glass front suitable for industrial use
Fast response and display refresh, thanks to powerful processor
Flexible connection to third-party systems by means of various drivers
Integrated Visu+ visualization software