TP 3150S/WT
-
Touch panel
1029281
Rugged-Touch panel, 38.1 cm / 15"-TFT display (Analog resistive (GFG)), 1024 x 768 pixel(s) (XGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, without bus system.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Display can be read in sunlight
Can be operated when wearing work gloves
Weatherproof thanks to IP67 protection
Resistant to UV and IR radiation
Resistant to environmental influences, such as salt spray, termites, and chemicals