TP 3121S/WT - Touch panel
2403466

Rugged-Touch panel, 30.7 cm / 12.1"-TFT display (Analog resistive (GFG)), 800 x 600 pixel(s) (SVGA), 16.7 million colors, Arm® Cortex®-A8, 1000 MHz, 2x USB 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, without bus system.

Tuotetiedot








Yhteensopivat tuotteet



Edut

Resistant to UV and IR radiation
Resistant to environmental influences, such as salt spray, termites, and chemicals
Weatherproof thanks to IP67 protection
Display can be read in sunlight
Can be operated when wearing work gloves