TP 3120W/WT-65 - Touch panel
1029352

Rugged touch panel with 30.7 cm / 12.1" TFT display (analog-resistive (GFG)), 1280 x 800pixels(WXGA), degree of protection: IP65 (front), extended temperature range, ARM® Cortex®-A8, 1000 MHz, Windows® Embedded Compact 7, and Visu+ application software.

Tuotetiedot








Edut

Can be operated when wearing work gloves
Display can be read in sunlight
Resistant to environmental influences, such as salt spray, termites, and chemicals
Resistant to UV and IR radiation
Weatherproof